Suggestions

Categories

Products

Content

Item number: 0120993
24 Variants

Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Left hand connection

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
Read more
Login or create account to access all our content and features!

Variants

  • 0125576
  • 0125574
  • 0125578
  • 0125575
  • 0125573
  • 0125577
  • 0109231
  • 0120992
  • 0120993
  • 0121009
  • 0121014
  • 0121020
  • 0125582
  • 0125580
  • 0125584
  • 0125581
  • 0125579
  • 0125583
  • 0121030
  • 0121042
  • 0121060
  • 0121029
  • 0121043
  • 0121061

Features

  • Check valve that traps vacuum in sealed applications for safe operation.
  • Built-in blow off check valve for fast release of object.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.
  • Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
  • Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
  • Equal line lengths from common manifold should be used for both blow-off and vacuum.
  • Maximum of (12) units per tool.
0 item(s) added
Compare