Item number: piPUMP 10x
piPUMP 10x
Compact/stackable vacuum pumps are air-driven multistage ejector families, based on COAX® technology, that come with integrated controls and special functions,...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Slim package (10 mm width) and lightweight thanks to high-performance plastic parts.
- High operational reliability, in case of fluctuating or low compressed-air pressure.
- Large vacuum flow in relation to energy consumption and dimensions.
- Quick response time when deep vacuum is needed.
- Vacuum non-return valve (option).
- Blow-off check valve included.
- Cleanable and replaceable filter element.