Suggestions

Categories

Products

Content

Item number: 0121021
24 Variants

Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Ball joint, Right hand connection

These vacuum pumps combine high security and the most energy-efficient solution for sealed material, COAX® technology with automatic air-saving function. They h...
Read more
Login or create account to access all our content and features!

Variants

  • 0109276
  • 0111147
  • 0110435
  • 0121007
  • 0119573
  • 0121018
  • 0109278
  • 0120991
  • 0120990
  • 0121010
  • 0121015
  • 0121021
  • 0121026
  • 0121038
  • 0121056
  • 0121025
  • 0121039
  • 0121057
  • 0121032
  • 0121044
  • 0121062
  • 0121031
  • 0121045
  • 0121063

Features

  • Two-stage COAX® cartridge MINI Pi12-2 integrated.
  • Check valve that traps vacuum in sealed applications for safe operation.
  • Built-in blow off check valve for fast release of object.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.
  • Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
  • Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
  • Equal line lengths from common manifold should be used for both blow-off and vacuum.
  • Maximum of (12) units per tool.

Compare products

0 item(s) added
Compare