Suggestions

Categories

Products

Content

Item number: 0231210
4 Variants

VGS4005, SX42 Ø 1/4"

Piab VGS™ – A product design where different suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” mak...
Read more
Login or create account to access all our content and features!

Variants

  • 0231207
  • 0231209
  • 0231208
  • 0231210

Features

  • Light weight vacuum gripper ejector with plastic housing
  • VGS4005 with SX12 or SX42 cartridge without flap valves, a COAX® chosen for very harsh environments, combining high dust and high humidity levels
  • Optimal in applications when less vacuum depth is needed, such as bag/pouch handling etc
  • Reduced noise level with Integrated silencer
  • VGS4005 is compatible with any suction cup with G3/8" male fitting from Piab’s assortment.

Compare products

0 item(s) added
Compare