Item number: VGS™2010_
VGS™2010
Piab VGS™ – A product design where different suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” mak...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Patented COAX® technology.
- Compatible with any suction cup with G1/8" male fitting. Suction cup ordered separately.
- Available with a two-stage COAX® cartridge MICRO. Configurable to your specific needs. Choose Bi for low feed pressure, Si for high vacuum flow, Xi for extra vacuum and Ti at 0.4/0.6 MPa for extra capacity/dirt tolerance.
Logistics
- Bin picking / Random bin picking
Packaging
- Bag and pouch handling
- Bag and pouch opening
- Bags, sacks and bundles
- Boxes and containers
- Card / lid feeding and sorting
- Product & container labelling
- Robot pick and place and packing
- Tray forming, tray unloading and loading
General
Material
Al , Nitrile (NBR) , PA , SS , TPE
Noise level
55 - 61 dBA
Temperature
-10 - 80 °C
Performance
Feed pressure, max.
0.7 MPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.6 | 0.12 | 0.28 | 0.21 | 0.12 | 0.08 | 0.07 | 0.06 | 0.04 | 0.02 | 0 | 0 | 75 |
0.6 | 0.37 | 0.34 | 0.3 | 0.26 | 0.21 | 0.16 | 0.1 | 0.048 | 0.023 | 0 | 0 | 79 |
0.45 | 0.29 | 0.35 | 0.31 | 0.25 | 0.18 | 0.11 | 0.08 | 0.06 | 0.03 | 0.007 | 0 | 84 |
0.18 | 0.14 | 0.23 | 0.15 | 0.06 | 0.04 | 0.035 | 0.023 | 0.013 | 0.006 | 0 | 0 | 83 |
0.5 | 0.13 | 0.233 | 0.15 | 0.079 | 0.044 | 0.036 | 0.03 | 0.023 | 0.013 | 0.007 | 0 | 91 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF
Manuals
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
White papers
PDF