Item number: VGS3010
VGS3010
Piab VGS™ – A product design where different suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” mak...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Patented COAX® technology
- Compatible with any suction cup with G3/8" male fitting. Suction cup ordered separately.
- Available with two- or three-stage COAX® cartridge MINI. Choose an Si cartridge for extra vacuum flow, a Pi cartridge for high performance at low feed pressure or an Xi cartridge when high flow and deep vacuum is needed.
- As a two-stage cartridge without flap valves, choose a Di cartridge for dust-proof operation.
- The three-stage cartridge will give extra high initial vacuum flow, which is suitable in high speed applications.
- Easy installation and flexible positioning with several mounting options.