Item number: VGS™3040_with_piSAVE_release_and_onoff
VGS™3040 with piSAVE® release and onoff
Piab VGS™ – A product design where different suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” mak...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- COAX® cartridge integrated.
- Built-in quick release for fast release of object, internal or separate feed.
- Integrated energy-saving device, piSAVE® onoff, results in very low air consumption in sealed applications.
- Built-in blow off check valve for fast release of object.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.
- Available with level compensator to compensate for differences in level of object.