Item number: VGS™5010_BL50-3P
VGS™5010 BL50-3P
Piab VGS™ – A product design where different suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” mak...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Patented COAX® technology.
- Suitable for high flow applications such as plastic bag handling.
- The design provides enough strength and stability when handling plastic bags, while providing the softness and flexibility required to seal on uneven surfaces.
- This suction cup is made of DURAFLEX® material and the bellows and sealing lip are of different hardness.
- The suction cup has a special high-flow fitting.
- Available with a two or three-stage COAX® cartridge MIDI. Choose an Si cartridge for extra vacuum flow or a Pi cartridge for high performance at low feed pressure.
- The three-stage cartridge will give extra high initial vacuum flow, suitable in high speed applications.
- Easy installation and flexible positioning with several mounting options.