Item number: VGS™5010_BX75P
VGS™5010 BX75P
Piab VGS™ – A product design where different suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” mak...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Patented COAX® technology.
- Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
- In the two-colored version the bellows and the sealing lip are of different hardness, which makes the suction cup strong and, at the same time, soft and flexible with good sealing capability.
- A filter disk inside the cup keeps dust out of the system.
- Available with a two or three-stage COAX® cartridge MIDI. Choose an Si cartridge for extra vacuum flow, a Pi cartridge for high performance at low feed pressure or an Xi cartridge when high flow and deep vacuum is needed.
- The three-stage cartridge will give extra high initial vacuum flow, suitable in high speed applications.
- Easy installation and flexible positioning with several mounting options.
Logistics
- Bin picking / Random bin picking
Packaging
- Bags, sacks and bundles
- Boxes and containers
- Case / carton erecting, case / carton opening closing
- Robot pick and place and packing
- Slip sheet feeding
General
Material
Al , Nitrile (NBR) , PA , PP , Polyurethane (PU) , SS
Noise level
73 - 83 dBA
Temperature
10 - 50 °C
Weight
333 - 508 g
Performance
Feed pressure, max.
0.7 MPa
Performance - lifting forces
BX75P PU30 PU60
20 -kPa
62 N
39 N
60 -kPa
110 N
83 N
90 -kPa
141 N
116 N
Performance - lifting forces
BX75P PU60
20 -kPa
70 N
50 N
60 -kPa
120 N
114 N
90 -kPa
166 N
150 N
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.6 | 1.75 | 3.3 | 3 | 2.6 | 1.7 | 0.9 | 0.6 | 0.5 | 0.35 | 0 | 0 | 75 |
0.6 | 1.75 | 6 | 3.5 | 2.6 | 1.7 | 0.9 | 0.6 | 0.5 | 0.35 | 0 | 0 | 75 |
0.45 | 1.83 | 2.8 | 2.3 | 1.6 | 1 | 0.73 | 0.58 | 0.43 | 0.32 | 0.18 | 0.03 | 95 |
0.31 | 2.05 | 5.6 | 2.5 | 1.8 | 1.1 | 0.65 | 0.5 | 0.35 | 0.25 | 0.1 | 0 | 90 |
0.45 | 1.83 | 5.9 | 3 | 2 | 1.3 | 0.73 | 0.58 | 0.43 | 0.32 | 0.18 | 0.03 | 95 |
0.3 | 2 | 2.8 | 2.5 | 1.8 | 1.1 | 0.65 | 0.5 | 0.35 | 0.25 | 0.1 | 0 | 90 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF
Manuals
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
White papers
PDF