Item number: 0208768
6 Variants
piSTAMP STX0785x2, 1/4''-1/4''
Login or create account to access all our content and features!
Variants
- 0207770
- 0207771
- 0207772
- 0208766
- 0208767
- 0208768
Features
- Ultra-lightweight decentralized ejector with integrated release function
- Release function based on Exhaust Block principle (EBR), suitable for fast cycle speeds.
- The EBR-function can be manually activated with a built in EBR-button.
- Two different ejectors to choose between.
- Ejector with STX nozzle gives extra fast response and a faster release function. Also recommended in very dirty/dusty environments.
- Ejector with Ti nozzle for extra high vacuum flow.
- Generic design and mounting interface, suitable for end-of-arm-tools and suction cup holders used in automotive press-shops.
- O-ring sealed vacuum port (non-threaded).