Item number: 0100212
3 Variants
Vacuum pump CLASSIC H120, connection plate composite PPS(D), Viton® sealings
These vacuum pumps are Piab's traditional pumps developed to be used within the chemical industry or in chemically aggressive environments.
Login or create account to access all our content and features!
Variants
- 0100212
- 0102131
- 0102409
Features
- Higher vacuum levels to 100.8 -kPa
- Use with practicallty zero leakage present and non-porous applications
- Available with connection plate in aluminium (AD) and composite PPS (D)
Chemical
General
Material
PPS , SS , Viton®
Noise level
60 - 65 dBA
Temperature
-20 - 110 °C
Weight, min.
820 g
Performance
Feed pressure, max.
0.7 MPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.6 | 7.6 | 8.4 | 6.6 | 4.7 | 2.7 | 1.5 | 1.2 | 0.86 | 0.62 | 0.43 | 0.1 | 100.8 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
PDF