Item number: 0102131
3 Variants
Vacuum pump CLASSIC H120, conn. AD, NBR sealings
These vacuum pumps are Piab's traditional pumps developed to be used within the chemical industry or in chemically aggressive environments.
Login or create account to access all our content and features!
Variants
- 0100212
- 0102131
- 0102409
Features
- Higher vacuum levels to 100.8 -kPa
- Use with practicallty zero leakage present and non-porous applications
- Available with connection plate in aluminium (AD) and composite PPS (D)