Item number: 0102407
2 Variants
Vacuum pump CLASSIC H40, conn. E, NBR seals
These vacuum pumps are Piab's traditional pumps developed to be used within the chemical industry or in chemically aggressive environments.
Login or create account to access all our content and features!
Variants
- 0100194
- 0102407
Features
- Higher vacuum levels to 99.8 -kPa
- Use with practically zero leakage present and non-porous applications
- Available with connection plate in composite PPS (D)