Item number: 3108001
2 Variants
Ejector 300 Aluminium
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
Read more
Login or create account to access all our content and features!
Variants
- 3108001
- 3108002
Features
- Compact ejector used when a large flow with low vacuum is desired.
- Air consumption and capacity can be adjusted.
- Small amounts of material and contaminants can be conveyed.
- Available in stainless steel or aluminium.
- When fitted with an insert, the ejector changes characteristics providing higher vacuum at lower flow.
- Delivered with a 3/8" hose nipple for the compressed air connection.