Item number: 0100742
4 Variants
Vacuum pump MAXI MLL400, NBR sealings, ES
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
Read more
Login or create account to access all our content and features!
Variants
- 0100742
- 0100742U
- 3101057
- 3101057U
Features
- Largest compressed-air driven pump in the market
- Energy-saving (ES) available
General
Material
Al , PPS , Nitrile (NBR) , SS
Noise level
72 - 76 dBA
Temperature
-20 - 80 °C
Weight, min.
5400 g
Performance
Feed pressure, max.
0.7 MPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.6 | 28 | 92 | 52 | 35 | 18.4 | 9.2 | 6.4 | 4.6 | 2.2 | 0.92 | 0.02 | 91 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
PDF
White papers
PDF