Item number: 0102805
2 Variants
Vacuum pump MINI M40L, conn. K, NBR sealings
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
Read more
Login or create account to access all our content and features!
Variants
- 0102805
- 0102806
Features
- Medium vacuum levels to 90 -kPa
- Small size and low weight
- Operates at only 0.38 MPa