Item number: 0209627
ACP-SX42PES
Login or create account to access all our content and features!
Features
- Pneumatic integrated air-saving function Energy Saving (ES) that minimizes the air consumption by controlling the incoming air flow to the pump.
- Separate port with built-in blow-off check valve. High flow capacity to maximize efficiency to release an object.
- LED display showing current vacuum level and part present.
- Standard M12 4-pin electrical connection. M8 converter as an accessory.
- S1 part present signal. 24V when S1 - vacuum level is achieved.
- S1 ES Not active signal. 24V when Energy Saving (ES) is Not active.
- Easy access to vacuum ejector for maintenance.
- Built in Silencer.
Automotive
- Bodysides & framing
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
- Exterior and interior trim components assembly
- Underbody, engine & trunk compartment assembly
- Loading and unloading metal sheets
General
Material
Al , CuZn , NBR (FKM) , PE , SS
Noise level
80 - 90 dBA
Temperature
-10 - 50 °C
Electrical data
Current, consumption
200 mA
Supply voltage
21.6 - 26.4 VDC
Supply voltage, nominal
24 VDC
Performance
Electric connection
M12 4pin
Feed pressure
0.47 MPa
Feed pressure, max.
0.7 MPa
Feed pressure, optimum
0.4 - 0.6 MPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.44 | 2.21 | 3.15 | 2.6 | 1.9 | 1.3 | 0.75 | 0.5 | 0.3 | 0.1 | 0.05 | 0 | 90 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
White papers
PDF