Item number: piCLASSIC_Pi48-3_x1_ES
2 Variants
piCLASSIC Pi48-3 x1 COAX® Cartridge, Energy saving
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Variants
- piCLASSIC_Pi48-3_x1_ES
- piCLASSIC_Pi48-3_x2_ES
Features
- Integrated Energy Saving device, results in a large air-consumption reduction.
- Recommended for sealed or almost sealed applications.
- Patented COAX® technology inside – the most energy efficient ejector technology.
- High performance reliability in cases of fluctuating or low compressed air pressure.
- Deep vacuum level achieved at very low feed pressure, 0.3 MPa.
- Available with 1 or 2 COAX® Pi48 three-stage cartridges.
- Low-weight, configurable and modular design.
- Easy disassembly for maintenance.