Suggestions

Categories

Products

Content

Item number: piCLASSIC_Si32-3_x5_piSAVE_optimize
6 Variants

piCLASSIC Si32-3 x5 COAX® Cartridge, piSAVE® optimize

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Variants

  • piCLASSIC_Si32-3_x1_piSAVE_optimize
  • piCLASSIC_Si32-3_x2_piSAVE_optimize
  • piCLASSIC_Si32-3_x3_piSAVE_optimize
  • piCLASSIC_Si32-3_x4_piSAVE_optimize
  • piCLASSIC_Si32-3_x5_piSAVE_optimize
  • piCLASSIC_Si32-3_x6_piSAVE_optimize

Features

  • Vacuum controlled proportional pressure regulator (integrated module for piCLASSIC), a fully pneumatic device
  • The feed pressure to piCLASSIC is automatically regulated and controlled to maintain the set vacuum level. Air/energy usage is kept to a minimum for the application (optimized).
  • Recommended for leaking and sealed applications to save energy and secure the right vacuum level.
  • Patented COAX® technology inside – the most energy efficient ejector technology.
  • The Si cartridge offers extra good vacuum flow.
  • Air ventilation port with filter
  • Several push in and threaded air connection sizes to choose from
  • piSAVE® optimize gives maximum feed pressure/flow to piCLASSIC until vacuum level starts to build up .
0 item(s) added
Compare