Item number: 0107127
4 Variants
COAX® cartridge MIDI Pi48-2, holding cap
COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and m...
Read more
Login or create account to access all our content and features!
Variants
- 0107125
- 0107127
- 0107710
- 0107712
Features
- Two-stage COAX® cartridge - MIDI - with small mounting dimension for limited spaces.
- Vacuum level to 90 -kPa at low feed pressure.
- High system reliability in case of fluctuating or low feed pressure.
- Efficient generator of blow-air, recommended for overpressures between 0.05 and 0.14 MPa.
Logistics
- Bin picking / Random bin picking
- SMD roll handling
- Sorting and singulations / Parcel handling
Packaging
- Case / carton erecting, case / carton opening closing
- Direct food contact
- Product & container labelling
- Rotary carton feeding
- Tray forming, tray unloading and loading
- Vacuum belt feeding
General
Material
Al , Nitrile (NBR) , PA , SS
Temperature
-10 - 80 °C
Weight
27 - 57 g
Performance
Feed pressure, max.
0.7 MPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.4 | 2.54 | 2.8 | 2.5 | 2.1 | 1.5 | 1.1 | 0.66 | 0.36 | 0.26 | 0.08 | 0 | 86 |
0.17 | 1.37 | 2.6 | 1.7 | 1.2 | 0.7 | 0.4 | 0.12 | 0 | 0 | 0 | 0 | 55 |
0.3 | 2 | 2.8 | 2.5 | 1.8 | 1.1 | 0.65 | 0.5 | 0.35 | 0.25 | 0.1 | 0 | 90 |
0.22 | 1.62 | 2.7 | 2 | 1.5 | 0.9 | 0.55 | 0.45 | 0.26 | 0.07 | 0 | 0 | 73 |
0.6 | 3.5 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
White papers
PDF