Suggestions

Categories

Products

Content

Item number: 0107714
6 Variants

COAX® cartridge MIDI Pi48-3, extra non-return valve

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and m...
Read more
Login or create account to access all our content and features!

Variants

  • 0106639
  • 0107129
  • 0107714
  • 0107716
  • 0117286
  • 0124806

Features

  • Three-stage COAX® cartridge - MIDI - with high initial vacuum flow.
  • Vacuum level to 90 -kPa at  low feed pressure. 
  • High system reliability in case of fluctuating or low feed pressure.
  • Suitable for fast evacuation of large volumes in sealed systems. 
  • Efficient generator of blow-air. Recommended for overpressures between 0.05 and 0.14 MPa.

Compare products

0 item(s) added
Compare