Item number: 0120297
2 Variants
COAX® cartridge MICRO Xi2.5-2
COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and m...
Read more
Login or create account to access all our content and features!
Variants
- 0120283
- 0120297
Features
- Two-stage COAX® cartridge - MICRO - probably the world's smallest multistage vacuum ejector.
- High vacuum flow at deep vacuum levels, to 92 -kPa.
- Large vacuum flow in relation to energy consumption.
- Quick response time when deep vacuum is needed.
- Good for handling sealed materials.