Item number: 0120298
4 Variants
COAX® cartridge MINI Xi10-3, holding cap, extra non-return valve
COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and m...
Read more
Login or create account to access all our content and features!
Variants
- 0120286
- 0120289
- 0120298
- 0120299
Features
- Three-stage COAX® cartridge – MINI.
- High vacuum flow at deep vacuum levels to 94 -kPa.
- Quick response time when deep vacuum is needed.
- Suitable for handling sealed objects with high pick-up speed.
- Large vacuum flow in relation to energy consumption