| Kenos® vacuum gripper – KVG120C | |
0208963 | Reverse valve for blowers and Large area grippers, 3 connections, G 2 1/2" | |
0208954 | Hose connector G2" - 60 mm | |
0208964 | Reverse valve for blowers and Large area grippers, 3 connections, G 3" | |
| Kenos® vacuum gripper – KBC | |
| Kenos® Safe&Light - KSL | |
0210344 | Reverse valve for blowers directly connected to the KVG120, Direct mounting, G 2" | |
0208952 | Hose connector G2 1/2" - 75 mm | |
0232325 | Reverse valve for blowers directly connected to the KVG120, Direct mounting, G 1 1/4" - 90° | |
0222793 | Reverse valve for blowers and Large area grippers, 5 connections, G 2" | |
0210356 | Hose connector G1" - 25 mm | |
| Kenos® vacuum gripper – KVG60C | |
| Kenos® vacuum gripper – KVGL-S | |
| Kenos® FlexiGrip - KFG | |
0232324 | Reverse valve for blowers directly connected to the KVG120, Direct mounting, G 1 1/4" | |
| Kenos® vacuum gripper – KVG60 | |
0208949 | Hose connector G1 1/4" - 32 mm | |
0208950 | Hose connector G1 1/4" - 40 mm | |
| Kenos® vacuum gripper – KHVG | |
| Kenos® MiniGrip - KMG | |
| Kenos® vacuum gripper – KVG120 | |
0208948 | Hose connector G1 1/2" - 40 mm | |
0208951 | Hose connector G1" - 32 mm | |
0208966 | Reverse valve for blowers and Large area grippers, 3 connections, G 2" | |
0232349 | Reverse valve for blowers and Large area grippers, 5 connections, G 1 1/4" | |
0232350 | Reverse valve for blowers and Large area grippers, 5 connections, G 2 1/2" | |
| Kenos® Vacuum Gripper – KSG | |
0208965 | Reverse valve for blowers and Large area grippers, 3 connections, G 1 1/4" | |
0216866 | Reverse valve for blowers and Large area grippers, 5 connections, G 3" | |
0208953 | Hose connector G2" - 50 mm | |
0208955 | Hose connector G3" - 75 mm | |