Item number: 0241098
4 Variants
Vacuum conveyor piFLOW®am 100-SX-PNEU-0.5L Ø23 BF AL
Piab conveyors specifically developed for additive manufacturing applications are designed with a stainless-steel body (ASTM 316L) and a butterfly valve. These...
Read more
Login or create account to access all our content and features!
Variants
- 0241098
- 0241474
- 0240783
- 0240784
Features
- A premium steel grade vacuum conveyor, designed to meet the requirements of high-demanding applications in additive manufacturing and pharma industries.
- Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
- Material in contact with the conveyed product is in compliance with FDA
- Conveyor is CE approved
- Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
- Designed according to USDA guidelines.
- Automatic filter cleaning.
- Hygienic design making maintenance and cleaning simple.
- Smooth installation and easy to use.
- High throughput with a small footprint.
- 0.5 liters per conveying cycle