Item number: Configure your piFLOW®i
Configure your piFLOW®i
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- COAX® Technology is used in the pump. The most energy efficient way to produce vacuum.
- The material used is ASTM 304.
- piFLOW®i is easy to install and easy to use.
- It is ATEX Dust certified.
- It has antistatic filter and seals.
- piFLOW®i is an cost-effective solution when no hygienic standards are needed, e.g. FDA.
Chemical
- Feeding blending / Mixing units
- Packaging
- Reclaim
- Tablet press Chemical