Suggestions

Categories

Products

Content

Item number: Configure your piFLOW®p

Configure your piFLOW®p

Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust and Gas...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • A premium steel grade vacuum conveyor, designed to meet the requirements of high-demanding applications for chemical, food and pharma industries.
  • Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
  • Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • ATEX Dust and Gas certified.
  • Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
  • Designed according to USDA guidelines.
  • Antistatic filter and seals are available.
  • Automatic filter cleaning.
  • Hygenic design making maintenance and cleaning simple.
  • Smooth installation and easy to use.
  • High throughput with a small footprint.
  • Wide capacity range from 2 to 56 liters per conveying cycle (up to 15 tons per hour).

Recommendations

Related products

Compare products

0 item(s) added
Compare