![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/piflowp.jpg?ref=2F694D6F28)
Item number: Configure your piFLOW®p
Configure your piFLOW®p
Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust and Gas...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- A premium steel grade vacuum conveyor, designed to meet the requirements of high-demanding applications for chemical, food and pharma industries.
- Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
- Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
- ATEX Dust and Gas certified.
- Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
- Designed according to USDA guidelines.
- Antistatic filter and seals are available.
- Automatic filter cleaning.
- Hygenic design making maintenance and cleaning simple.
- Smooth installation and easy to use.
- High throughput with a small footprint.
- Wide capacity range from 2 to 56 liters per conveying cycle (up to 15 tons per hour).
Chemical
- Feeding blending / Mixing units
- Packaging
- Reclaim
- Tablet press Chemical
Pharmaceuticals
- Feeding to and from capsule filling
- Fiber drum / barrell / pick-up point, conveying powder from and to fiber drum or barrel
- Feeding material to and from fluid bed drying
- Conveying through or / to and from metal detection equipment
- Feeding material to and from milling and grinding
- Feeding material to and from blending / mixing
- Packaging
- Feeding packaging machines
- Reactor filling
- The reclaim of powder
- The reclaim of material, tablets and capsules
- Feeding material to and from sieving unit
- Feeding to and from tablet coating
- Feeding to and from tablet press
Food & beverage
- Feeding material to and from sieving unit
- Feeding to and from mixing and blending units
- Feeding the packaging line with finished product
- Feeding seasoning and sprinkling units
- Feeding to and from tablet press
- Fiber drum and barrel pick-up
- Conveying through or to and from metal detection equipment
- Powder, tablet and capsule packaging
- Powder packaging
- Reclaim
- Seasoning
- Pet food Feeding to and from extruder
- Pet food Feeding packaging machine
- Pet food Feeding to and from extruder
Additive Manufacturing
- Filling Hopper
- Reclaim
Brochures
PDF
PDF
PDF