Item number: Configure your piFLOW®p
Configure your piFLOW®p
Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust and Gas...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- A premium steel grade vacuum conveyor, designed to meet the requirements of high-demanding applications for chemical, food and pharma industries.
- Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
- Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
- ATEX Dust and Gas certified.
- Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
- Designed according to USDA guidelines.
- Antistatic filter and seals are available.
- Automatic filter cleaning.
- Hygenic design making maintenance and cleaning simple.
- Smooth installation and easy to use.
- High throughput with a small footprint.
- Wide capacity range from 2 to 56 liters per conveying cycle (up to 15 tons per hour).