Item number: 01.22.025
7 Variants
piINLINE® vacuum generator MINI Si, 6-6 mm
Login or create account to access all our content and features!
Variants
- 01.22.025
- 01.22.894
- 01.22.895
- 01.22.896
- 01.22.897
- 01.22.898
- 02.05.550
Features
- Patented COAX® cartridge technology.
- High vacuum flow capacity in relation to energy consumption.
- Low weight inline design with push-in fittings for vacuum and compressed air.
- Quick and easy installation directly on the hose.
- Si cartridge for extra vacuum flow.
- Pi cartridge for high performance at low feed pressures.
- Xi cartridge when high flow and deep vacuum is needed.
Automotive
- Plastic part removal
Packaging
- Case / carton erecting, case / carton opening closing
- Product & container labelling
Plastics
- Plastic part removal
General
Material
Al , CuZn , Nitrile (NBR) , PA , SS
Noise level
68 - 84 dBA
Temperature
14 - 176 °F
Weight, min.
0.81 oz
Performance
Air consumption
25.7 l/m (.9 scfm) scfm
Feed pressure, max.
101.5 psi
Dimensions DWG
Diameter
0.75 in
Diameter
0.24 in
Diameter
0.24 in
Length
3.78 in
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 0.93 | 1.46 | 1.17 | 0.89 | 0.59 | 0.49 | 0.34 | 0.25 | 0.17 | 0 | 0 | 22.15 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
PDF
White papers
PDF