Inline ejectors

Inline ejectors are slim ultra-lightweight vacuum generators with the purpose of mounting on the hose close to a suction cup in a decentralized system. Our inline ejectors are built around Piab’s patented COAX® technology or the new optional STX. Furthermore, a selection of our inline ejectors is available with automatic release, an integrated function and yet another patent. Piab inline ejectors offer top performance with 25-50% lower energy consumption compared to the competition in this field.  All Piab vacuum ejectors comply with Reach and RoHS and relevant CE directives.
Inline ejectors
7 products