Suggestions

Categories

Products

Content

Item number: 01.22.032
3 Variants

piINLINE® vacuum generator MIDI Si, 8-12 mm

Login or create account to access all our content and features!

Variants

  • 01.22.032
  • 01.22.899
  • 01.22.900

Features

  • Patented COAX® cartridge technology.
  • High vacuum flow capacity in relation to energy consumption.
  • Low weight inline design with push-in fittings for vacuum and compressed air.
  • Quick and easy installation directly on the hose.
  • Si cartridge for extra vacuum flow.
  • Pi cartridge for high performance at low feed pressures
  • Xi cartridge when high flow and deep vacuum is needed.

Automotive

  • Plastic part removal

Packaging

  • Case / carton erecting, case / carton opening closing
  • Product & container labelling

Plastics

  • Plastic part removal

General

Material
CuZn , Nitrile (NBR) , PA , SS
Noise level
90 - 98 dBA
Temperature
14 - 176 °F
Weight, min.
3.068 oz

Performance

Air consumption
106 l/m (3.7 scfm) scfm
Feed pressure, max.
101.5 psi

Dimensions DWG

Diameter
1.024 in
Diameter
0.31 in
Diameter
0.47 in
Length
6.1 in
Feed pressureAir consumptionVacuum flow (scfm) at different vacuum levels (-inHg)Max vacuum
psiscfm0258111417202326-inHg
873.716.575.34.0262.541.481.271.0590.740022.15

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Manuals

PDF

Brochures

PDF

Certificates

PDF
PDF
PDF
PDF

White papers

PDF

Related products

Compare products

0 item(s) added
Compare