Item number: 02.02.360
4 Variants
Value Line® Inline vacuum generator 6mm
Light weight and small sized vacuum ejectors with integrated push-in fittings. One is made with a T-design that will allow exhaust air to be piped away. The oth...
Read more
Login or create account to access all our content and features!
Variants
- 02.02.360
- 02.02.187
- 02.02.191
- 02.05.733
Features
- Ejector with improved vacuum performance compared to corresponding size conventional single-stage ejector.
- Ejector stage without flap valve gives high reliability in dirty and dusty environments.
- Light weight body.
- Integrated push-in fittings or thread connection for quick and low cost installation.
- Available in “Inline”, “T-design” or aluminum block version.
- The T-design is suitable if exhaust air needs to be piped away.
- The VL206 1/8” block version is an easy-to-install alternative, targeting operators of basic automated vacuum systems.
General
Material
Al , CuZn , Nitrile (NBR) , PA , SS
Noise level
70 - 83 dBA
Temperature
14 - 176 °F
Weight, min.
0.42 oz
Performance
Air consumption (at optimum feed pressure)
0.32 scfm
Feed pressure, max.
101.5 psi
Feed pressure, optimum, min.
72.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
72.5 | 0.68 | 0.61 | 0.55 | 0.49 | 0.42 | 0.32 | 0.21 | 0.11 | 0 | 0 | 0 | 20.67 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
PDF
White papers
PDF