Número de artículo: 0213368
10 Variantes
BVAE32 Movable vacuum units
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
- 0213368
- 0213369
- 0213370
- 0213371
- 0213372
- 0213373
- 0213374
- 0213375
- 0213376
- 0213377
Características
- Movable vacuum unit BVAE32 with double stroke
- Activity: double-acting.
- Fixing possibility on two sides.
- Adjustable low profile linear guide.
- Including adapter for vacuum suction cup.
- For distance clips refer to DK16.
- For suction cup adapters refer to SA - AG3/8 - G1/8 - M8 and SA - IG1/4 - G1/8 - M8.
- Connection diameter 25 mm.