Número de artículo: 0205920
2 Variantes
Ventosa F-OB 30 x 60 silicona, G1/8" macho Inox., detectable, FCM
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
- 0205920
- 0205923
Características
- The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
- Long lasting high-end silicone material
- A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
- Suitable for frozen and raw food.
- Excellent grip on oblong parts with irregular surfaces and different heights, even at fast speeds and accelerations
- Available with male threaded and integrated Acid proof Stainless steel fittings.
- Easy to clean with hygienic design. No dust/dirt pockets.
- Low vacuum level needed to collapse bellows. Reduces risk for damaging the handled food product