Número de artículo: 0202109
5 Variantes
Ventosa VL20BX
Las ventosas Value Line son adecuadas para aplicaciones estándares/básicas. El programa está disponible en varias formas, plana-cóncava, con fuelles y con fuell...
Leer más
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
- 0202680
- 0202681
- 0202682
- 0202683
- 0202109
Características
- Suitable for level adjustment.
- Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates
- The lifting movement can be used to separate small and thin objects
- Only light weight objects should be handled when the lifting force is parallel to the surface of the object in order to achieve good precision and safe lifting movement
- Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above
- PVC-free recycable material