Número de artículo: 0210683
16 Variantes
Ventosa F-BXT35 Silicona, G1/4" macho, con filtro de red y válvula de control doble caudal
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
- 0210670
- 0210671
- 0210672
- 0210673
- 0210674
- 0210675
- 0210676
- 0210677
- 0210678
- 0210679
- 0210680
- 0210681
- 0210682
- 0210683
- 0210684
- 0209633
Características
- The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
- Long lasting high-end silicone material.
- A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
- The multi-bellow cup has an extra-long and extra thin lip. As a result, it will pick/lift better on the surfaces that are textured or seeded, such as seeded hard bread & lasagna plates.
- F-BXT 35 is available with Piab’s fittings range used for standard/regular suction cups.
- Low vacuum level needed to collapse bellows. Reduces risk for damaging the handled food product.