Número de artículo: 0210595
9 Variantes
Suction cup DCF30P Polyurethane 60, T-slot
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
- 0210171
- 0210588
- 0210589
- 0210590
- 0210591
- 0210592
- 0210593
- 0210594
- 0210595
Características
- Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
- Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
- Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
- Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycles.