품목 번호: LBG-50 Lightweight Bag Gripper
LBG-50 Lightweight Bag Gripper
LBG-50 is a pre-engineered representative of Piab's gripper technology for palletizing. Whereas 'Lightweight' refers to the refined design, LBG-50's performance...
더 읽기
이것은 구성 가능한 제품입니다. 제품을 사용자의 필요에 맞게 구성하고 업데이트된 가격과 가용성을 확인하려면 구성기를 사용하세요.
특징
- Lifts bags and sacks of any standard material such as paper, plastic, non-woven and cloth. Vacuum based slip-sheet handling upgrade offered.
- Bag dimensions up to 495 x 650 x 215 mm and ≤50 kg weight.
- Adjustable width and finger positions for perfect adaptation to both conveyor and sacks. Active top clamp plate enables a secure vertical grip.
- Lightweight tool design in aluminum, maximizing the robot’s payload.
- The valve package can be configured with either Discrete I/O, Ethernet/IP or Profinet.
- Robust mounting plates with a selection of ISO robot interface as well as undrilled for customization.