제안

카테고리

제품

내용

Suction cup OC35x90P Polyurethane 40, G3/8" female - 1
품목 번호: 0102374
7 변형

Suction cup OC35x90P Polyurethane 40, G3/8" female

Suitable for oblong objects with slightly domed or flat and oily surfaces, such as those encountered in body parts in the automotive industry. DURAFLEX® suction...
더 읽기
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Suction cup OC35x90P Polyurethane 40, G3/8" female
    0102374
  • Suction cup OC35x90P Polyurethane 40, 3/8" NPSF female
    0102375
  • Suction cup OC35x90P Polyurethane 60, 3/8" NPSF female
    0103303
  • Suction cup OC35x90P Polyurethane 60, G3/8" female
    0103305
  • Suction cup OC35x90P Polyurethane 40
    0115306
  • Suction cup OC35x90P Polyurethane 40, adjustable thread insert G3/8" male with mesh filter
    0115307
  • Suction cup OC35x90P Polyurethane 60, adjustable thread insert G3/8" male with mesh filter
    0115313

특징

  • Suitable for oblong objects with slightly domed or flat and oily surfaces, such as those encountered in body parts in the automotive industry.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
  • Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.

제품 비교

추가된 0 품목
비교