제안

카테고리

제품

내용

품목 번호: 0200271
2 변형

Suction cup B15-2 Silicone FCM

The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • 9909607
  • 0200271

특징

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Lifting movement to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface.
  • Suitable for level adjustment.

제품 비교

추가된 0 품목
비교