제안

카테고리

제품

내용

품목 번호: 0205046
12 변형

Suction cup B20XP Polyurethane 30/60, G1/8" male with mesh filter

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
더 읽기
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • 0205175
  • 0205179
  • 0205180
  • 0205181
  • 0205183
  • 0205176
  • 0204993
  • 0205046
  • 0205047
  • 0205048
  • 0205049
  • 0204994

특징

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.

제품 비교

추가된 0 품목
비교