제안

카테고리

제품

내용

품목 번호: 0106948
9 변형

Suction cup FC75P Polyurethane 40, for tread insert

DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a pre...
더 읽기
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • 0103294
  • 0103296
  • 0106948
  • 0106959
  • 0107302
  • 0107303
  • 0108796
  • 0108797
  • 3150067P

특징

  • Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.

제품 비교

추가된 0 품목
비교