품목 번호: 0101546
30 변형
Suction cup BL40-2 Silicone, 5x1/8" NPSF female, with dual flow control valve
The same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. Not suitable for use with deep va...
더 읽기
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!
변형
- 0101119
- 0101120
- 0101521
- 0101522
- 0101523
- 0101524
- 0101525
- 0101526
- 0101527
- 0101528
- 0101529
- 0101530
- 0101531
- 0101532
- 0101533
- 0101534
- 0101535
- 0101536
- 0101537
- 0101538
- 0101539
- 0101540
- 0101541
- 0101542
- 0101543
- 0101544
- 0101545
- 0101546
- 0110341
- 0110946
특징
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Less suitable when the lifting force is parallel to the surface of the object.