Numer przedmiotu: 0248520
4 Warianty
Piab Magnetic Gripper - PMG20
The Piab Magnetic Gripper (PMG) series consists of pneumatically operated magnetic grippers that use permanent magnets to safely grab workpieces. These grippers are activated and deactivated by compressed air. The PMG series is available in various sizes, PMG20, PMG30, PMG40, and PMG50, each with specific mounting options. The magnets are suitable for handling perforated sheet metal and complex laser cutting workpieces. All sizes come with a friction ring for safer handling of oily sheets.
Zaloguj się lub utwórz konto, aby uzyskać dostęp do wszystkich naszych treści i funkcji!
Warianty
0248520
0248521
0248522
0248523
Funkcje
- Gripping by magnetic force.
- Suitable for handling perforated sheet metal and complex laser-cut workpieces.
- Permanent magnet for safe gripping.
- Operated pneumatically.