- Robot and Cobot gripping solutions
- Cobots and robot grippers
- piCOBOT® L vacuum gripper unit
piCOBOT® L vacuum gripper unit
Piab’s piCOBOT® L is a powerful vacuum pump unit for maximum usage of a cobot’s/small robot’s capacity of up to 16 kg (35 lb) even in harsh environments. It enables fast movements for high productivity in packaging, palletizing, part assembly or machine tending. Designed with highest possible flexibility to handle a broad variety of item it can be equipped with a wide range of gripper units – from Piab standard or Custom-Line solutions to inhouse developments.

5 products