Suggestions

Categories

Products

Content

Item number: piCOBOT® L

piCOBOT® L

piCOBOT® L is a uniquely powerful vacuum pump unit that maximizes the lifting qualities of cobots and small industrial robots, even in harsh environments. It bo...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Lightweight design with low build height yet superior performance and reliability.  
  • IP65 compliance enables use in harsh environments.  
  • Easy access to vital parts for simplified cleaning.  
  • Exceedingly powerful with up to four COAX® SX42 ejectors enabling payloads of up to 16 kg (35 lbs).   
  • Plug & Play software and interfaces offered for UR (E- and CB-series) and Fanuc (LR-, CR- and CRX-series) cobots.  
  • Generic electrical interfaces with multiple mounting options are available to fit any other cobot or small industrial robot.  
  • Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard or Custom-Line solutions to inhouse developments.

Compare products

0 item(s) added
Compare