Item number: 0210344
3 Variants
Reverse valve for blowers directly connected to the KVG120, Direct mounting, G 2"
Kenos Reverse Valves (DM), are valves for vacuum with pneumatic control 3/2 that are used with vacuum generation machines like side channel blower. Kenos Revers...
Read more
Login or create account to access all our content and features!
Variants
- 0232324
- 0232325
- 0210344
Features
- These valves are Plug and Play, connected directly above the vacuum connectors on the KVG120.
- They have the function of suction or fast release of the product depending on the operation.
- They are made of anodized aluminium with POM-C seals.