Suggestions

Categories

Products

Content

Kenos® Vacuum gripping systems

Kenos® is a leading brand for large area vacuum grippers. It is designed and optimized to be used in various applications e.g. packaging, wood, food etc. The product group represents a flexible solution for the handling manipulation of several products with different shapes, dimensions and compactness. Most of the gripping systems can be equipped with integrated vacuum generation or suitable for separated vacuum generation (Pump or Side channel blower). The integrated vacuum generator is a modular multi-stage COAX® ejector of easy maintenance and the market's most energy efficient ejector technology. The number of ejectors can also very simply be increased even after the installation if necessary. The mat of the KVG gripping system is made of a technical foam (FDA mat approved available), with different pitch holes and thickness. As an alternative KVG120C can be equipped with suction cups, size 35-60 mm from the DURAFLEX® or Value Line® series.
23 products

Compare products

0 item(s) added
Compare