Suggestions

Categories

Products

Content

Item number: 0232325
3 Variants

Reverse valve for blowers directly connected to the KVG120, Direct mounting, G 1 1/4" - 90°

Kenos Reverse Valves (DM), are valves for vacuum with pneumatic control 3/2 that are used with vacuum generation machines like side channel blower. Kenos Revers...
Read more
Login or create account to access all our content and features!

Variants

  • 0232324
  • 0232325
  • 0210344

Features

  • These valves are Plug and Play, connected directly above the vacuum connectors on the KVG120.
  • They have the function of suction or fast release of the product depending on the operation.
  • They are made of anodized aluminium with POM-C seals.

Compare products

0 item(s) added
Compare